text.skipToContent text.skipToNavigation

Catalog No. : JG2010

Description:  200A,CABLE BUSHING,JL,1.5 INCH

UPC: 708917180890

Cable Bushing, Inside Diameter 1.5 Inches, Material Neoprene, Voltage 480V and 600V, Amperage 200A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1.5 Inches