Catalog No. : JFBDG-48C01.30
Description: OVREXT COND PA12/PAE NW48 BLU 30M
UPC: 786210167053
Extruded Conduit, Polyamide 12, Conduit Size NW - 48, Length 30 Meters, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
Applications with High Cleaning Requirements |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide 12 |
|
Color |
Blue |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW48 |
|
Length |
30 m |