Catalog No. : JFBDG-23C01.50
Description: OVREXT COND PA12/PAE NW23 BLU 50M
UPC: 786210167039
Extruded Conduit, Polyamide 12, Conduit Size NW - 23, Length 50 Meters, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical conduit |
Type |
Extruded Conduit |
Application |
Applications with High Cleaning Requirements |
Specifications
Flexibility |
Medium |
Material |
Polyamide 12 |
Color |
Blue |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW23 |
Length |
50 m |