Catalog No. : JFBDG-17C01.50
Description: OVREXT COND PA12/PAE NW17 BLU 50M
UPC: 786210167022
Extruded Conduit, Polyamide 12, Conduit Size NW - 17, Length 50 Meters, Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Application |
Applications with High Cleaning Requirements |
Specifications
|
Flexibility |
Medium |
|
Material |
Polyamide 12 |
|
Color |
Blue |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 |
|
Length |
50 m |