Catalog No. : JENQ-M253-11
Description: PMAOXC Fitting,CAP V4A,M25,NW23
UPC: 786210180434
Hygienic Conduit Fitting for Overextruded Conduit, Straight with External Male Thread, Conduit Size NW23, M25x1.5 Thread, Thread Length 11 Millimeters, IP68, IP69 Rating, Outer Layer 316 Stainless Steel, Inner Layer 303 Stainless Steel, Seal Elastomer, Metallic with Blue Seal
View More
View Less
For more info visit:
electrification.us.abb.com
- For Termination of Overextruded Conduits
- For High Hygienic Requirements
- Suitable for the Food and Beverage Industry
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Food Zone, Non Contact Application Areas |
Specifications
|
Material |
Stainless Steel |
|
Insulation Class |
IP68, IP69 |
|
Color |
Metallic |
Classifications
|
Brand Name |
PMA |
|
Standard |
FDA 21 CFR / EU 10/2011 compliant sealing materials, ECOLAB certificate |
Dimensions
|
Size |
NW23 , M25 Thread |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |