text.skipToContent text.skipToNavigation

Catalog No. : JDLI

Description:  DIRECT BUR LAY-IN GRND CLMP 10-2

UPC: 783786437832

Direct Burial Ground Clamp for Wire Range 10 - 2, Pipe Size 1/2 - 1, Ground Rod Range 1/4 - 1
View More View Less
For more info visit:  electrification.us.abb.com
  • Lay-in feature reduces installation time for difficult bends or continuous loops of ground wire. UL listed for connection to ground rod, pipe or rebar up to 1 inch.
  • Constructed from broze alloy and high performance stainless steel bolts.

Descriptors

Category

Grounding devices or assemblies

Special Features

Lay-in feature reduces installation time for difficult bends or continuous loops of ground wire. UL listed for connection to ground rod, pipe or rebar up to 1 inch.

Specifications

Conductor Material

Bronze

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

#10-#2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here