text.skipToContent text.skipToNavigation

Catalog No. : JD

Description:  GRD CLAMP FOR DIR BURIAL 2 STR-10 S

UPC: 783786801053

Cast Bronze Ground Clamp for Wire Range 10 - 2, Water Pipe Size 1/2-1 Inch, Rated for Direct Burial
View More View Less
For more info visit:  electrification.us.abb.com
  • High-strength, high conductivity copper alloy (over 80 percent copper)
  • Connects copper ground wire to water pipe, copper tubing or ground rods.

Descriptors

Category

Grounding devices or assemblies

Special Features

High-strength, high conductivity copper alloy (over 80 percent copper)

Specifications

Conductor Material

Bronze

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 703005 441404 N/A N/A N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Sales Drawing

Click here