text.skipToContent text.skipToNavigation

Catalog No. : JCF644H

Description:  60A CON 4P4W JL 600V FC

UPC: 708917263524

Flap Cap Connector, Voltage 600V, Amperage 60A, 4 Poles 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4