Catalog No. : JBX100L-G
Description: OUTLET BOX 4OPENING 2PLUG 1IN GRY
UPC: 704508033835
Descriptors
|
Category |
Outlet box |
|
Special Features |
Raintight When Enclosed and Gasketed with Hub or Blank Covers |
|
Application |
Provide Openings for Splicing, Serve as Pulling Fittings |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Iron |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2527 |
Dimensions
|
Size |
1 Inch/27mm |
|
Shape |
Rectangular |
|
Number of inlets |
4 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |