Catalog No. : JBK75-G
Description: PVC CTD CAST COVER 3/4IN HUB GRY
UPC: 704508389628
PVC Coated Cast Cover, Furnished with Screws When Used with Gasket Provides Rain Tight Fit, Hub Size 3/4 Inch/21 Metric, Length 0.94 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Round |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
Grey |
|
With connection cable |
N |