text.skipToContent text.skipToNavigation

Catalog No. : JBK50CS-G

Description:  FLEX FIX HANGER 1/2IN HUB 8D GRY

UPC: 704508008918

PVC Coated Flexible Fixture Hanger, Cushion Type, Enclosed and Gasketed, 8 Degree, Swing in All Directions, Hub Size 1/2 Inch/16 Metric, Length 1.63 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch/16mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant