Catalog No. : JBDX75L-G
Description: COND OUTLET BOX W/MNTG LUG 3/4IN GR
UPC: 704508389550
Descriptors
|
Category |
Outlet box |
|
Special Features |
Raintight When Enclosed and Gasketed with Hub or Blank Covers |
|
Application |
Provide Openings for Splicing, Serve as Pulling Fittings |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Iron |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2527 |
Dimensions
|
Size |
3/4 Inch/21mm |
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |