text.skipToContent text.skipToNavigation

Catalog No. : JAWS23

Description:  REPL JAW FOR 23, 40 PIPE VISES

UPC: 704508438821

Jaw used with RIGID Number 23 or Number 40 Pipe Vises, Weight 2.80 Pounds/1.27 Kilograms
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wrench accessories and supplies

Special Features

Provides Greater Clamping Force and Prevents Pipe from Spinning During Threading

Application

Designed to Hold PVC-Coated Conduit Safely and Securely In a Yoke-Style Vise

Classifications

Brand Name

Ocal

Dimensions

Size

Weight 2.80 Pounds/1.27kg

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here