Catalog No. : JAB12H
Description: GRD ROD CLP 1/2IN ROD 2STR-10SOL HX
UPC: 783786800728
Ground Rod Clamps Type JAB , Rod Size 1/2, Wire Range 10 Sol - 2 Str, Hex Head Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial.
- Both hex head bolts and socket set screws available.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Cast of high-strength corrosion-resistant copper alloy. UL listed for direct burial. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |