Catalog No. : JAA6-AB6
Description: 60A,ADPT,JL,20DEG
UPC: 708917171874
J-Line 60 Amp, 20 degreeVertical Angle Adapter For Conduit Box Receptacle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Special Features |
One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing. |
|
Application |
Value alternative to MaxGard in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Dimensions
|
Width |
4 in |
|
Height |
5-3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |