text.skipToContent text.skipToNavigation

Catalog No. : JAA20

Description:  200A,ADPT,JL,20DEG

UPC: 708917196198

J-Line 200 Amp, 20 degreeVertical Angle Adapter For Conduit Box Receptacle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Amperage Rating

200 Amps

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

200 A