text.skipToContent text.skipToNavigation

Catalog No. : JA

Description:  BRZ GND CLAMP FOR ARMOR CBL

UPC: 783786801169

Cast Bronze Ground Clamp for Wire Range 10 - 6, Water Pipe Size 1/2 - 1
View More View Less
For more info visit:  electrification.us.abb.com
  • Special pressure bar grips armor or outer cable insulation to reduce chance of grounding conductor being pulled out.
  • Furnished with zinc-plated screws.

Descriptors

Category

Grounding devices or assemblies

Special Features

Special pressure bar grips armor or outer cable insulation to reduce chance of grounding conductor being pulled out.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Sales Drawing

Click here