text.skipToContent text.skipToNavigation

Catalog No. : J975UNP

Description:  1/0AN-2/0AWG 90DEG W/1/2BH NICKELPL

UPC: 786209979414

Non-Insulated Tubular Ring Terminal with 90 Degree Bend, Length 1.99 Inches, Width .89 Inches, Bolt Hole 1/2 Inch, Wire Range 1/0AN-2/0, Copper, Nickel Plated, 50 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

1/0AN-2/0