Catalog No. : J973UF
Description: NON INS RING 1/0 AN 2/0 3/8 45 DEG
UPC: 786210103174
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
1/0AN-2/0 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Connecting angle |
45° |
|
Flange shape |
Ring shape |
|
Slender flange model |
N |
|
Insulated |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |
Documents/Support Tools
|
Sales Drawing |