Catalog No. : J972U
Description: BARE TUBE RNG TERM 90 DEG 1/0AN-2/0
UPC: 786210068466
Non-Insulated Tubular Ring Terminal with 90 Degree Bend, Length 1.94 Inches, Width .84 Inches, Bolt Hole 5/16 Inch, Wire Range 1/0AN-2/0, Copper, Bare, 50 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Connecting angle |
90° |
|
Flange shape |
Ring shape |
|
Slender flange model |
N |
|
Insulated |
N |
|
Material |
Copper |
|
Surface protection |
Bare |
|
Number of mounting holes |
1 |
|
AWG size |
Other |