text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 867 1

Catalog No. : J8671

Description:  BAR HNGR LEN 5-1/8IN W 1.25IN STL

UPC: 785991797565

Bar Hanger, Length 5-1/8 Inches, Width 1-1/4 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Application

Cable or tube assembly locks in place with one short 1/4" screw and nut. Use two studs, welding pads or bolts to mount.

Specifications

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here