text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 863 9

Catalog No. : J8639

Description:  MTG BRKT 12GA LEN 9IN STL

UPC: 785991796780

Mounting Bracket, 12 Gauge, Length 9 Inches, Width 1-9/32 Inches, 5/8 Inch Thick, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

For use with the Kindorf channels

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Thickness

12 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here