text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 860 9

Catalog No. : J8609

Description:  MTG BRKT 12GA LEN 9IN TURNED STL

UPC: 785991796063

Mounting Bracket, 12 Gauge, Length 9 Inches, Width 1-9/32 Inches, Depth 1-3/8 Inches, 3/8 Inch Turned Edge, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Fast, precise installation method

Application

For use in general construction

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Dimensions

Size

9

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here