text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 851

Catalog No. : J851

Description:  LOCKING DEVICE STL 12GA

UPC: 785991795844

Steel Locking Device with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

Secures single or multiple interlocked assemblies on bar hangers, mounting brackets and continuous slot channel.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here