text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 800 54

Catalog No. : J80054

Description:  INTERLOCKING STRAP SZ54 STL

UPC: 785991794779

Interlocking Strap, 16 Gauge, Strap Size 54, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here