text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 800 50

Catalog No. : J80050

Description:  INTERLOCKING STRAP SZ50 STL

UPC: 785991794656

Interlocking Strap, 16 Gauge, Strap Size 50, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here