text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 800 40

Catalog No. : J80040

Description:  INTERLOCKING STRAP SZ40 STL

UPC: 785991794359

Interlocking Strap, 18 Gauge, Strap Size 40, 1-1/32 Inch Screw Hole, 1-1/4 Inch Pin, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

A standard fastening device for use with cable or tubing to secure single or multiple runs.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

50

Width

5/8 in

Thickness

18 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here