text.skipToContent text.skipToNavigation

Alternate Catalog No. : J6-622226-15-SV-TMA

Catalog No. : J662222615SVTMA

Description:  15KV MULTIPOINT JUNCTION, SV-TMA

UPC: 75114375191

6 Point Junction, with one 600 Amp Bushing Interfaces, four 200 Amp Deepwell Interface and one 600 Amp Bushing Interface, 15kV, 6-1/2 inch centers. Tilt Mounting Adapter.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

6-1/2 inch Center Spacing. Tilt Mounting Adapter.

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Mounting Brackets.

Temperature Rating

-40 to +65 C

Mounting

Tilt Mounting Adapter

Connection

Push-In

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Overall Length 45-1/2 inches, Width 6-3/4 inches.

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here