text.skipToContent text.skipToNavigation

Catalog No. : J6-66BB66-35-SV

Description:  35KV JUNCTION W-SV

UPC: 75114378536

6 Point Junction, with two 600 Amp Bushing Interfaces, two Blank Positions, two 600 Amp Bushing Interfaces, 35kV, 6-1/2 inch centers. No Parking Stand.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

6-1/2 inch Center Spacing. No Parking Stand.

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Mounting Brackets.

Temperature Rating

-40 to +65 C

Mounting

No Parking Stand.

Connection

Push-In

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Overall Length 45-1/2 inches, Width 6-3/4 inches.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here