Catalog No. : J6-666666-15-N-TMA
Description: 15KV 600A JUNCTION W-N-TMA J-SERIES
UPC: 75114407397
25kV, Multi-Port Junction, 6 Points, Six 600 Amp Bushing Interface, Standard Spacing - 4 inch Centers, No Parking Stand, Tilt Mounting Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Tilt Mounting Adapter |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 24 inches, Width 6.75 inches. |