Catalog No. : J6-2PS6PS6PS-35
Description: 35KV 6 POINT 2PS6PS6PS JUNCTION
UPC: 783786379316
35kV, 6 Point Junction, 200 Amp Bushing Well Interface, Parking Stand, 600 Amp Bushing Interface, Parking Stand, 600 Amp Bushing Interface, Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 31 inches, Width 6-3/4 inches. |