Catalog No. : J6-266662-25-R
Description: 25KV 6 POINT 26662 JUNCTION R PS
UPC: 75114285186
6 Point Junction, with one 200 Amp Bushing Well Interfaces, four 600 Amp Bushing Interface and one 200 Amp Bushing Well Interface, 25kV, Right Parking Stand Only
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Right Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 28.5 inches, Width 6.75 inches. |