Catalog No. : J6-266662-15-R
Description: 15KV MULTI-POINT JUNCTION
UPC: 75114350273
6 Point Junction, with one 200 Amp Bushing Well Interfaces, four 600 Amp Bushing Interface and one 200 Amp Bushing Well Interface, 15kV, No Tilt Mounting. Right Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. RightParking Stand. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Right Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 28.5 inches, Width 6.75 inches. |