Catalog No. : J6-226666-15
Description: 15KV 6 POINT 226666 JUNCTION
UPC: 75114325943
15kV, 6 Point Multi-Point Junction, 2 x 200 Amp Bushing Well Interfaces, 4 x 600 Amp Bushing Interfaces, Standard Spacing of 4 inch centers. No Tilt Mounting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. No Tilt Mounting |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Tilt Mounting Bracket. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 31 inches, Width 6-3/4 inches. |