Catalog No. : J6-226622-25-TMA
Description: 25KV J-MULTIPOINT JUNCTION W-TMA
UPC: 75114373883
6 Point Junction, 25kV, two - 200 Amp Bushing Well interfaces, two - 600 Amp Bushing interfaces, two - 200 Amp Bushing Well Interfaces. Tilt Mounting Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Tilt Mounting Adapter |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 45-1/2 inches, Width 6-3/4 inches. |