Catalog No. : J6-222622-25
Description: 25KV 6 POINT 222622 JUNCTION
UPC: 75114305822
25kV, Multi-Port Junction, 6 Points, Three 200 Amp Bushing Well Interfaces, One 600 Amp Bushing Interface, Two 200 Amp Bushing Well Interfaces, Standard Spacing - 4 inch Centers, No Tilt Mounting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Tilt Mounting Bracket. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 31 inches, Width 6-3/4 inches. |