Catalog No. : J6-222222-15L
Description: 15KV 200A MULTIPOINT JUNCTION - J6
UPC: 75114354998
15kV, 200/600 Amp Multipoint Junction. 6-Points, Six 200 Amp Bushing Well Interfaces, 15 kV, Standard 4 inch Spacing, Left Parking Stand Only
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Left Parking Stand. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Left Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 28.5 inches, Width 6.75 inches. |