Catalog No. : J6-222222-15-N-TMA
Description: 15KV J-JUNCTION W-N-TMA
UPC: 75114430470
6 Point Junction, with six 200 Amp Bushing Well Interfaces, 15kV, No Parking Stand. Includes Tilt Mounting Adapter which Bolts to the Bottom of the Standard Mounting Bracket to Provide 15, 30, 45 or 60 Degree Adjustable Angle Mounting.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Tilt Mounting Adapter |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand, Tilt Mounting Adapter |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 24 inches, Width 6.75 inches |