Catalog No. : J5-X4-6
Description: MULTIPOINT JUNCTION BRACKET ONLY
UPC: 783786793181
Stainless Steel Multi-point Junction Bracket, 4 inch Centers. Includes Terminal Lug, External Tooth Lock Washer, Hex Head Cap Screw, Hex Nut, Base Bracket and Shield Plate.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |