Catalog No. : J5-66666-25-SV-N
Description: 25KV MULTI-POINT JUNCTION 600A DB
UPC: 75114338530
25/28kV, 600 Amps, Multi-Point Junction. DeadBreak. 5 Points. 5 x 600 Amps Bushing Interface. Interface Spacing - 6-1/2 inch centers. No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6-1/2 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 30 inches, Width 6.75 inches. |