Catalog No. : J5-66666-15-SV
Description: 15KV 5 POINT 66666 JUNCTION 6.5SP
UPC: 75114298414
15kV, Multi-Port Junction, 5 Points, Five 600 Amp Bushing Interfaces, Optional Spacing - 6-1/2 inch Centers, No Tilt Mounting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6-1/2 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Tilt Mounting Bracket. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 39 inches, Width 6-3/4 inches. |