Catalog No. : J5-66266-15
Description: 15KV 5 POINT 66266 JUNCTION
UPC: 75114221467
5 Point Junction, two - 600 Amp Bushing interface, one - 200 Amp Bushing Well interface, two - 600 Amp Bushing interface, 15KV
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Tilt Mounting Bracket. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 27 inches, Width 6-3/4 inches. |