Catalog No. : J5-62226-15-N
Description: 15KV 5 POINT 62226 JUNCTION NO-PS
UPC: 783786536412
5 Point Junction, with one 600 Amp Bushing Interfaces, three 200 Amp Bushing Well Interfaces and one 600 Amp Bushing Interfaces, 15kV, No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 20 inches, Width 6.75 inches. |