Catalog No. : J5-2BB66-25-N
Description: 25KV 5 POINT 2BB66 JUNCTION NO-PS
UPC: 75114388405
5 Point Junction, with one 200 Amp Bushing Well Interfaces, two Blank Positions, and two 600 Amp Bushnig Interface, 25kV, Spacing - 6-1/2 inch Centers, No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 20 inches, Width 6.75 inches. |