Alternate Catalog No. : J4-6266-25-SV-N-TMA
Catalog No. : J4626625SVNTMA
Description: MPJ, 4 POINT, 25KV, TILT MOUNT ADAP
UPC: 75114366786
4 Point Junction, with one 600 Amp Bushing Interface, one 200 Amp Bushing Well interface and two 600 Amp Bushing Interfaces, 25kV, 6-1/2 inch centers. Tilt Mounting Adapter. No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6-1/2 inch Center Spacing. Tilt Mounting Adapter |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Tilt Mounting Adapter. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 23.5 inches, Width 6.75 inches. |