text.skipToContent text.skipToNavigation

Catalog No. : J460

Description:  16IN JWRENCH, PIPE 1-1/2 TO 2-1/2IN

UPC: 704508438807

16 Inch J-Wrench with Jaws, Pipe Capacity 1-1/2 Inch to 2-1/2 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wrench accessories and supplies

Application

Removable Aluminum Jaws for PVC Coated Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/2 to 2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here