Catalog No. : J4-6666-35
Description: 4PT JCT,600A,35KV
UPC: 75114424776
4 Point Junction, with four 600 Amp Bushing Interfaces, 35kV, 4 inch centers. No Tilt Mounting.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. No Tilt Mounting. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel |
|
Temperature Rating |
-40 |
|
Mounting |
No Tilt Mounting |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 23 inches, Width 6-3/4 inches. |