Catalog No. : J4-6266-15-TMA
Description: 15KV 4 POINT 6266 JUNCTION TMA
UPC: 783786552788
4 Point Junction, with one 600 Amp Bushing Interface, one 200 Amp Bushing Well interface and two 600 Amp Bushing Interfaces, 15kV, Tilt Mounting Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Tilt Mounting Adapter. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 23 inches, Width 6-3/4 inches. |