Catalog No. : J4-6266-15-N
Description: 15KV MULTI-POINT JUNCTION N-PS
UPC: 75114311960
4 Point Junction, with one 600 Amp Bushing Interface, one 200 Amp Bushing Well interface and two 600 Amp Bushing Interfaces, 15kV, No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 16 inches, Width 6.75 inches. |