Catalog No. : J4-2662-25-N
Description: 25KV MULTIPOINT JUNCTION SERIES J
UPC: 75114426114
4 Point Junction, one - 200 Amp Bushing Well interface, two - 600 Amp Bushing interface, one - 200 Amp Bushing Well interface, 25KV, Standard 4 inch Center Spacing, No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. No Parking Stand |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 16 inches, Width 6-3/4 inches. |